IESNA:LM-63-2002
[TEST]P1055379
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H675D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1508
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
997.2 986.3 982.2 974.7 964.7 952.2 935.5 918 898 875.5
848.8 822.9 793.7 764.6 733.7 702 669.5 636.2 602 565.3
531.1 494.4 457.7 421.9 385.2 347.7 310.2 271 232.6 195.1
155.9 121.7 89.2 59.2 30.8 10 0
997.2 1003 996.3 984.7 965.5 938.8 907.1 874.6 835.4 797.9
757.9 717 672.8 627.8 582 536.9 491.9 447.7 405.2 362.7
321.8 281.8 243.5 206.8 177.6 154.2 132.6 111.7 93.4 75.9
60.9 47.5 35 24.2 15 6.7 0
997.2 991.3 978.8 949.7 908 865.4 816.3 763.7 706.2 648.7
588.6 531.1 475.2 423.6 376 331 285.1 253.5 230.1 207.6
185.1 166.8 149.2 132.6 118.4 105.1 91.7 80 69.2 58.4
47.5 38.4 30 21.7 13.3 6.7 0
997.2 991.3 966.3 923 873 812.9 749.6 680.4 611.1 544.4
480.2 423.6 369.4 317.7 280.1 255.1 231 210.9 190.1 172.6
156.7 142.6 129.2 116.7 105.1 94.2 83.4 73.4 63.4 54.2
45 36.7 28.3 20.8 13.3 6.7 0
997.2 993.8 969.7 922.1 864.6 800.4 729.5 652.8 579.5 511.1
446.1 388.5 332.7 290.2 264.3 241 220.1 200.9 181.8 165.1
150.9 137.6 125.1 113.4 101.7 90.9 80.9 71.7 61.7 52.5
44.2 35.9 27.5 20 12.5 5.8 0
